NUP4114: Sub-1.0 pF ESD Array
Product Description
The NUP4114 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and a high level of ESD protection make this device well suited for use in USB 2.0 high speed applications, and HDMI & DVI applications.
|
Features |
| |
|
|
|
-
Small Body Outline Dimensions on SC88 Package:0.082 x 0.078 (2.10 mm x 1.25 mm)
|
-
Low Body Height: 0.043 (1.10 mm)
|
|
|
|
|
-
Response Time is Typically < 1.0 ns
|
-
IEC6100042 Level 4 ESD Protection
|
-
These Devices are PbFree and are RoHS Compliant
|
-
AECQ101 Qualified and PPAP Capable for SZNUP4114
|
|
|
|
Applications |
- LVDS
- USB 2.0
- HDMI
- Display Port
|
|
|