Product Description
This 4-line voltage transient suppressor array is designed for an application requiring transient voltage protection capability. It is intended for use in over-transient voltage and ESD sensitive equipment such as cell phones, portables, computers, printers and other applications. This device features a common cathode design which protects four independent lines in a single SOT-563 package.
|
Features |
| |
|
-
Protects up to 4 Lines in a Single SOT-563 Package
|
-
ESD Rating: IEC61000-4-2: Level 4, Contact (8 kV), Air (15 kV)
|
-
Human Body Model (HMB); Class 3B, Machine Model (MM); 400V
|
-
VCC Pin = 16 V Protection, D1, D2, and D3 Pins =6.8 V Protection
|
-
Low Capacitance (< 7 pF @ 3 V) for D1, D2, and D3
|
|
|
|
Applications |
|
End Products |
- USB Interface
- SIM Card Protection
|
|
- Hand Held Portables
- Notebooks, Desktops, Servers
|