Product Description
The NUP2201MR6T1 transient voltage suppressor is designed to
protect equipment attached to high speed communication lines from ESD, EFT, and lightning.
|
Features |
| |
|
-
Low Capacitance (3pF Max between I/O lines)
|
-
ESD Rating of Class 3B (exceeding 8kV) per Human Body Model and Class C (exceeding 400V) per Machine Model
|
-
Protection for the following IEC Standards: IEC 61000-4-2 (ESD) 15 kV (air) 8 kV (contact) IEC 61000-4-4 (EFT) 40 A (5/50 ns) IEC 61000-4-5 (lighting) 23 A (8/20 micro s)
|
-
UL Flammability Rating of 94 V-0
|
|
Applications |
- High Speed Communication Line Protection
- Digital Video Interface (DVI)
- USB 1.1 and 2.0 Power and Data Line Protection
- Monitors and Flat Panel Displays
|