Dual Line Automotive Bus Protection

Favorite

Overview

The SZ/NUP2125 has been designed to protect both CAN and LIN transceivers from ESD and other harmful surge events. This devices provides bidirectional protection for each data line with a single compact SC-70(SOT-23) package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements

  • Automotive Networks: CAN / CAN-FD
  • Automotive Networks: Low and High Speed CAN
  • Automotive Networks: Fault Tolerant CAN
  • Automotive Networks: LIN
  • Automotive IVN
  • 200W Peak Power Dissipation per Line (8/20us waveform)
  • Diode Capacitance Matching
  • Low Reverse Leakage Current (<100nA)
  • IEC Compatibility: IEC61000-4-2 (ESD): Level 4
  • IEC Compatibility: IEC61000-4-4 (EFT): 50A (5/50ns)
  • IEC Compatibility: IECT61000-4-5 (Lightning) 3.0A (8/20us)
  • ISO7637 Non repetitive EMI Surge Pulse 2, 8.0A (1/50us)
  • ISO7637 Repetitive EFT EMI Surge Pulses, 50A (5/50us)
  • AEC-Q101 Qualified and PPAP Capable
  • Pb-Free Devices
  • Flammability Rating UL 94 V-0
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

NUP2125WTT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

LIN

2

Bidirectional

10

26.2

24

0.1

-

Price N/A

More Details

NUP2125WTT3G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

N

LIN

2

Bidirectional

10

26.2

24

0.1

-

Price N/A

More Details

SZNUP2125WTT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

Y

LIN

2

Bidirectional

10

26.2

24

0.1

-

$0.1336

More Details

SZNUP2125WTT3G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

10000

Y

LIN

2

Bidirectional

10

26.2

24

0.1

-

$0.1113

More Details

Show More

1-25 of 25

Products per page

Jump to :