Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NUP2114: ESD Protection Array

Product Description
The NUP2114 transient voltage suppressor is designed to protect high speed data lines from ESD. Ultra-low capacitance and high level of ESD protection makes this device well suited for use in USB 2.0 high speed applications.
Features
 
  • Low Capacitance 0.8 pF
  • AECQ101 Qualified and PPAP Capable SNUP2114
  • Low Clamping Voltage
  • Stand Off Voltage: 5 V
  • Low Leakage
  • ESD Rating of Class 3B (Exceeding 8 kV) per Human Body model
    and Class C (Exceeding 400 V) per Machine Model
  • Protection for the Following IEC Standards:
    IEC 6100042 Level 4 ESD Protection
  • UL Flammability Rating of 94 V0
  • This is a PbFree Device
  • S prefix for automotive and other applications requiring unique site and control change requirements
Applications
  • High Speed Communication Line Protection
  • USB 2.0 High Speed Data Line and Power Line Protection
  • MP3, Gigabit Ethernet, Notebook Computers, Digital Video Interface (DVI) and HDMI.
  • Monitors and Flat Panel Displays
Selected Electrical Specifications

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     ESD Protection Array 
 DVI 
 HDMI 1.2 
 USB 2.0 
 2   Unidirectional   1   6   5   1   -   TSOP-6 
 Pb-free 
 Halide free 
 Active     ESD Protection Array 
 DVI 
 HDMI 1.2 
 USB 2.0 
 2   Unidirectional   1   6   5   1   -   SOT-553 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     ESD Protection Array 
 DVI 
 HDMI 1.2 
 USB 2.0 
 2   Unidirectional   1   6   5   1   -   TSOP-6 
Package Availability
Type
PB free
Standard
SOT-553 x  
TSOP-6 x