feedback
Rate this webpage

Need
Support?


NUP1105L: CAN / LIN Bus Protector, Single Line

Overview
Specifications
Packages
Datasheet: Single Line CAN/LIN Bus Protector
Rev. 5 (97kB)
»View Material Composition
»Product Change Notification (4)
Product Overview
Product Description
The NUP1105L has been designed to protect LIN and single line CAN transceivers from ESD and other harmful transient voltage events. This device provides bidirectional protection for the data line with a single SOT−23 package, giving the system designer a low cost option for improving system reliability and meeting stringent EMI requirements.
Features
 
  • SOT-23 Package Allows One Separate Bidirectional Configuration
  • 350 W Peak Power Dissipation per Line (8 x 20 usec Waveform)
  • Low Reverse Leakage Current (< 100 nA)
  • IEC Compatibility:
    -IEC 61000-4-2 (ESD): Level 4
    -IEC 61000-4-4 (EFT): 40 A - 5/50 ns
    -IEC 61000-4-5 (Lighting): 8.0 A (8/20 s)
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NUP1105LT1G Active
AEC Qualified
Pb-free
Halide free
CAN / LIN Bus Protector, Single Line SOT-23-3 318-08 1 Tape and Reel 3000 $0.08
NUP1105LT3G Last Shipments 
Pb-free
Halide free
CAN / LIN Bus Protector, Single Line SOT-23-3 318-08 1 Tape and Reel 10000  
SZNUP1105LT1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAN / LIN Bus Protector, Single Line SOT-23-3 318-08 1 Tape and Reel 3000 $0.0944
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Wpi   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
Datasheet: Single Line CAN/LIN Bus Protector
Rev. 5 (97kB)
»View Material Composition
»Product Change Notification (4)
Product Overview

Product Compliance Status Description Interface Number of Lines Direction C Max (pF) V(BR) Min (V) VRWM Max (V) IR Max (uA) PPK Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     CAN / LIN Bus Protector, Single Line   General I/O   1   Bidirectional   30   25.7   24   0.1   350   SOT-23-3 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     CAN / LIN Bus Protector, Single Line   General I/O   1   Bidirectional   30   25.7   24   0.1   350   SOT-23-3 
Previously Viewed Products
Clear List