Relay Driver, 24 V

Favorite

Overview

This micro-integrated device provides a one component solution to switch inductive loads such as relays, solenoids, and small dc motors without the need for a free-wheeling diode. It accepts logic level inputs, thus allowing it to be driven by a large variety of devices including logic gates, inverters, and microcontrollers.

  • Drives Window, Latch, Door, Antenna Relays
  • Automobiles
  • Industrial Equipment
  • Provides Robust Interface between D.C. Relay Coils and Sensitive Logic
  • Capable of Driving Relay Coils Rated up to 150 mA at 12 Volts
  • Replaces 3 or 4 Discrete Components for Lower Cost
  • Internal Zener Eliminates Need for Free-Wheeling Diode
  • Meets Load Dump and other Automotive Specs
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
Number of Drivers

VCC Max (V)

V(BR)GSS Max (V)

V(BR)DSS Max (V)

ID Max (A)

rDS(on) Max (Ω)

Tj Max (°C)

Reference Price

NUD3124DMT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

2

28

12

28

0.15

0.8

150

Price N/A

More Details

NUD3124LT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

1

28

12

28

0.15

0.8

150

Price N/A

More Details

SZNUD3124DMT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

Y

2

28

12

28

0.15

0.8

150

$0.1687

More Details

SZNUD3124LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Y

1

28

12

28

0.15

0.8

150

$0.2024

More Details

Show More

1-25 of 25

Products per page

Jump to :