Integrated Common Mode Choke with Integrated ESD Protection

Favorite

Overview

The NUC2401MN is an Integrated Common Mode Filter for the elimination of common mode noise in high speed data line applications such as IEEE1394, USB2.0 and other LVDS type applications. ESD protection is integrated into the Common mode filter for superior protection and significant part count reduction.

  • High Speed Differential Data Lines
  • USB2.0
  • IEEE1394
  • LVDS
  • MIPI
  • MDDI
  • Common mode EMI Filtering and ESD Protection
  • Integration of 5 Discrete components
  • 12 kV ESD Protection per IEC6100042 (Contact Discharge)
  • ESD Rating: Machine Model (MM) = 1.6 kV; Human Body Model (HBM) = 16 kV
  • DFN: 2.0 x 2.2 mm Package
  • Moisture Sensitivity Level 1
  • This is a Pb-Free Device
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
Interface

Number of Lines

Filter Type

R Typ (Ω)

C Typ (pF)

IR Max (µA)

V(BR) Typ (V)

VRWM Max (V)

Reference Price

NUC2401MNTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

DFN-8

1

260

REEL

3000

N

-

-

-

2.2

0.8

2

7.6

5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :