feedback
Rate this webpage

Need
Support?


NTZS3151P: Small Signal MOSFET -20V -950mA 150 mOhm Single P-Channel SOT-563

Overview
Specifications
Packages
Datasheet: Small Signal MOSFET -20 V, -950 mA, P-Channel SOT-563
Rev. 3 (96.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview
Product Description
This is a 20 V P-Channel Power MOSFET.
Features
 
  • Low RDS(on) Improving System Effciency
  • Low Threshold Voltage
  • Small Footprint 1.6 x 1.6 mm
  • These are Pb-Free Device
Applications
  • Load/Power Switches
  • Battery Management
  • Cell Phones, Digital Cameras, PDAs, Pagers, etc.
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTZS3151PT1G Active
Pb-free
Halide free
Small Signal MOSFET -20V -950mA 150 mOhm Single P-Channel SOT-563 SOT-563 463A-01 1 Tape and Reel 4000 $0.1267
NTZS3151PT5G Last Shipments 
Pb-free
Halide free
Small Signal MOSFET -20V -950mA 150 mOhm Single P-Channel SOT-563 SOT-563 463A-01 1 Tape and Reel 8000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Arrow   (Sat Jul 11 19:55:25 MST 2015) : 1289
Avnet   (2015-07-09) : >1K
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Wpi   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Datasheet: Small Signal MOSFET -20 V, -950 mA, P-Channel SOT-563
Rev. 3 (96.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (10)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET -20V -950mA 150 mOhm Single P-Channel SOT-563   P-Channel   Single   20   8   1   0.95   0.21   200   150     5.6     1.2     458   61   38   SOT-563 
Previously Viewed Products
Clear List

New Products
 

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies