Complementary Small Signal MOSFET with ESD protection 20V

Favorite

Overview

Small Signal MOSFET
Complementary 20 V, 540 mA / −430 mA,
with ESD protection, SOT−563 package.

  • DC-DC Conversion Circuits
  • Load/Power Switching with Level Shift
  • Single or Dual Cell Li-Ion Battery Operated Systems
  • High Speed Circuits
  • Cell Phones
  • MP3s
  • Digital Cameras
  • PDAs
  • Leading Trench Technology for Low RDS(on) Performance
  • High Efficiency System Performance
  • Low Threshold Voltage
  • ESD Protected Gate
  • Small Footprint 1.6 x 1.6 mm
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTZD3155CT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

N

±20

-

Complementary

Dual

6

1

0.54

0.25

N: 500.00, P: 600.00

N:400.00, P: 500.00

0.7

1.5

N: 80, P: 105

$0.0891

More Details

NTZD3155CT2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

4000

N

±20

-

Complementary

Dual

6

1

0.54

0.25

N: 500.00, P: 600.00

N:400.00, P: 500.00

0.7

1.5

N: 80, P: 105

$0.0649

More Details

NTZD3155CT5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-563

1

260

REEL

8000

N

±20

-

Complementary

Dual

6

1

0.54

0.25

N: 500.00, P: 600.00

N:400.00, P: 500.00

0.7

1.5

N: 80, P: 105

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :