NTZD3152P: Small Signal MOSFET -20V -430mA 900 mOhm Dual P-Channel SOT-563 with ESD Protection
Product Description
This is a 20 V P-Channel Power MOSFET.
|
Features |
| |
|
-
Low RDS(on) Improving System Efficiency
|
|
|
|
|
-
Small Footprint 1.6 x 1.6 mm
|
|
Applications |
- Load/Power Switches
- Power Supply Converter Circuits
- Battery Management
- Cell Phones, Digital Cameras, PDAs, Pagers, ect.
- These are Pb-Free Devices
|
Case Outlines
463A-01
Packages
|
 |
New Products |
 |
| |
NTP8G206N
:
Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|