Complementary Small Signal MOSFET 20V

Favorite

Overview

This is a Complementary 20 V Small Signal MOSFET in a 1.0 x 1.0 mm SOT−963 Package.

  • Load Switch with Level Shift
  • Optimized for Power Management in Ultra Portable Equipment
  • Cell Phone, PMP, DSC, GPS, Notebook, other portable devices
  • Complementary MOSFET Device
  • Offers a Low RDS(on) Solution in the Ultra Small 1.0 x 1.0 mm Package
  • 1.5 V Gate Voltage Rating
  • Ultra Thin Profile (< 0.5 mm)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTUD3169CZT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-963

1

260

REEL

8000

Y

±20

-

Complementary

Dual

8

1

0.28

0.2

N: 2000.00 , P: 600.00

N:1500.00, P: 5000

1.7

-

N: 12.5, P: 13.5

$0.1193

More Details

Show More

1-25 of 25

Products per page

Jump to :