Power MOSFET, 60V N Channel,109A, 5m Ohm in single u8FL

Favorite

Overview

Power MOSFET, 60V N Channel,109A, 5m Ohm in single u8FL

  • Synchronous rectifier
  • load switch
  • DC-DC Power Supplies
  • AC-DC Power Supplies
  • Motor Control
  • Small footprint (3x3mm)
  • Low ON-Resistance
  • Low Capacitance
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS5C658NLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

60

5

N-Channel

Single

20

2.2

109

3.2

"-"

7.3

12

27

1935

$0.379

More Details

Show More

1-25 of 25

Products per page

Jump to :