Single N-Channel Power MOSFET 40V, 85A, 3.8mΩ

Favorite

Overview

Power MOSFET
40 V, 3.8 mΩ, 85 A, Single N−Channel

  • High performance DC-DC converters
  • Point of Load Modules
  • AC-DC conversion syn. rectification
  • Motor Control
  • Netcom/Telecom
  • Server
  • AC Adapter
  • Power tools
  • Low RDS(on)
  • Low input capacitance
  • Small Footprint (3.3 x 3.3 mm)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS5C454NLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

40

3.8

N-Channel

Single

±20

2

85

55

-

6

9

18

1600

$0.2861

More Details

NTTFS5C454NLTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

40

3.8

N-Channel

Single

±20

2

85

55

-

6

9

18

1600

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :