NTTFS5116PL: Power MOSFET -60V -20A 52 mOhm Single P-Channel u8FL Logic Level
Product Description
Power MOSFET 60V 8.2A 52mOhm Single P-Channel u-8 FL
|
Features |
|
Benefits |
| |
| |
| |
|
|
|
|
-
Improvement in conduction losses
|
|
|
|
-
Improvement in switching losses
|
-
These Devices are Pb-Free and are Halide-free
|
|
|
|
Applications |
- Load Switches
- DC Motor Control
- DCDC Conversion
|
|
 |
New Products |
 |
| |
NTP8G202N
:
Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel
- Fast switching
- Extremely low Qrr
- High efficiencies
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|