feedback
Rate this webpage

Need
Support?


NTTFS5116PL: Power MOSFET -60V -20A 52 mOhm Single P-Channel u8FL Logic Level

Overview
Specifications
Datasheet: Power MOSFET, -60 V, -20 A, 52 mΩ
Rev. 1 (107.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
Power MOSFET 60V 8.2A 52mOhm Single P-Channel u-8 FL
Features   Benefits
     
  • Low RDS(on)
 
  • Improvement in conduction losses
  • Fast Switching
 
  • Improvement in switching losses
  • These Devices are Pb-Free and are Halide-free
 
  • RoHS compliant
Applications
  • Load Switches
  • DC Motor Control
  • DCDC Conversion
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTTFS5116PLTAG Active
Pb-free
Halide free
Power MOSFET -60V -20A 52 mOhm Single P-Channel u8FL Logic Level u8FL / WDFN-8 511AB 1 Tape and Reel 1500 $0.288
NTTFS5116PLTWG Active
Pb-free
Halide free
Power MOSFET -60V -20A 52 mOhm Single P-Channel u8FL Logic Level u8FL / WDFN-8 511AB 1 Tape and Reel 5000 $0.288
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Power MOSFET, -60 V, -20 A, 52 mΩ
Rev. 1 (107.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET -60V -20A 52 mOhm Single P-Channel u8FL Logic Level   P-Channel   Single   60   20   3   20   40     72   52   14   25   7   19   1258   127   84   u8FL / WDFN-8 
 Pb-free 
 Halide free 
 Active     Power MOSFET -60V -20A 52 mOhm Single P-Channel u8FL Logic Level   P-Channel   Single   60   20   3   20   40     72   52   14   25   7   19   1258   127   84   u8FL / WDFN-8 
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NTP8G202N  Power GaN Cascode Transistor, 600 V, 290 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies