Power MOSFET 30V 44A 7.4 mOhm Single N-Channel u8FL

Favorite

Overview

Power MOSFET
30 V, 44 A, Single N−Channel, µ8FL

  • DC-DC Converters
  • Power Load Switch
  • Notebook Battery Management
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
  • Optimized Gate Charge to Minimize Switching Losses
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS4C10NTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

Y

30

7.4

N-Channel

Single

20

2.1

44

23.6

-

11

-

4.2

993

$0.207

More Details

NTTFS4C10NTWG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

30

7.4

N-Channel

Single

20

2.1

44

23.6

-

11

-

4.2

993

$0.3153

More Details

Show More

1-25 of 25

Products per page

Jump to :