feedback
Rate this webpage

Need
Support?


NTTFS4932N: Power MOSFET 30V 79A 4 mOhm Single N-Channel u8FL

Overview
Specifications
Packages
Datasheet: 30V, Single N-Channel, u8FL
Rev. 2 (117.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
This is a 30 V N-Channel Power MOSFET.
Features   Benefits
     
  • Low RDS(on)
 
  • Minimize conduction losses
  • Low Capacitance
 
  • Minimize driver losses
  • Optimized gate charge
 
  • Minimize switching losses
  • Pb-Free and Halogen Free
 
  • RoHS compliant
Applications   End Products
  • Low Side DC-DC Converter, Notebook Battery Management, Point of Load, Motor Control, Power Load Switch, ORing FET
 
  • PC (Notebook/Netbook, Desktop), Server, Game Console, Printer, HDD, and other computing and consumer products
Technical Documentation & Design Resources
Design & Development Tools (2) Data Sheets (1)
Application Notes (2) Package Drawings (1)
Simulation Models (4) Evaluation Board Documents (9)
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
ONS321A5VGEVB Active
Pb-free
5 Vgs MOSFET Evaluation Board
ONS321B12VGEVB Active
Pb-free
12 Vgs MOSFET Evaluation Board
Avnet (2015-07-09) : 2
Avnet (2015-07-09) : 2
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTTFS4932NTAG Active
Pb-free
Halide free
Power MOSFET 30V 79A 4 mOhm Single N-Channel u8FL u8FL / WDFN-8 511AB 1 Tape and Reel 1500 $0.64
NTTFS4932NTWG Active
Pb-free
Halide free
Power MOSFET 30V 79A 4 mOhm Single N-Channel u8FL u8FL / WDFN-8 511AB 1 Tape and Reel 5000 $0.64
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: 30V, Single N-Channel, u8FL
Rev. 2 (117.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 79A 4 mOhm Single N-Channel u8FL   N-Channel   Single   30   20   2.2   79   43     5.5   4   20   46.5   3.3   37.5   3111   1064   42   u8FL / WDFN-8 
 Pb-free 
 Halide free 
 Active     Power MOSFET 30V 79A 4 mOhm Single N-Channel u8FL   N-Channel   Single   30   20   2.2   79   43     5.5   4   20   46.5   3.3   37.5   3111   1064   42   u8FL / WDFN-8 
Previously Viewed Products
Clear List

New Products
 

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies

NDBA180N10B  NDPL180N10B  Power N-Channel MOSFETs, 100 V, 180 A

  • Ultra low on-resistance, as low as 2.8 mΩ
  • Low gate charge of 95 nC, and high speed switching
  • D2PAK and TO-220 available