Single N-Channel Power MOSFET 30V, 69A, 5mΩ

Favorite

Overview

This is a 30 V N-Channel Power MOSFET.

  • DC-DC Converters
  • Low Side Switching
  • Notebook Computers
  • Small Footprint (3.3 x 3.3 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low Capacitance to Minimize Driver Losses
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS4824NTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

30

5

N-Channel

Single

20

2.5

69

46.3

-

7.5

8.8

29

1750

Price N/A

More Details

NTTFS4824NTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

30

5

N-Channel

Single

20

2.5

69

46.3

-

7.5

8.8

29

1750

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :