MOSFET, Single -30V P-Channel

Overview

Power MOSFET, Single -30V P-Channel, 9.3mΩ @ 10V, µ8FL 3.3x3.3x0.8mm Package

  • Power Load Switch
  • Protection: Reverse current, over voltage, and reverse negative voltage protection
  • Battery Management
  • Three-phase motor control

  • Notebook PC, Tablets, Smart Phones, Drones, DC Fans, Power Supplies, USB PD adapters, Wireless Charging

  • Ultra Low RDS(on)
  • Advanced µ8FL 3.3x3.3x0.8mm package technology
  • Pb−Free, Halogen Free/BFR Free

Tools and Resources

Product services, tools and other useful resources related to NTTFS015P03P8Z

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS015P03P8ZTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-30

9.3

±25

-3

47.6

33.8

-

15

37

62.3

2706

21.7

-

907

875

$0.2533

More Details

NTTFS015P03P8ZTWG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-30

9.3

±25

-3

47.6

33.8

-

15

37

62.3

2706

21.7

-

907

875

$0.2692

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.