MOSFET, Power 30V P-Channel PQFN8 3.3X3.3

Overview

Power MOSFET, Single, P-Channel, -30V, 83A, 50W, 3.8mΩ @ 10V, PQFN8 3.3X3.3

  • Power Load Switch
  • Protection ( Reverse Current, Over Voltage, and Reverse NegativeVoltage)
  • Battery Management
  • Notebook PC, Tablets, Smart Phones, Drones, DC Fans, Power Supplies, USB PD adapters, Wireless Charging
  • Ultra Low RDS(on)
  • Advanced Package Technology in 3.3x3.3mm
  • Halogen Free, BFR Free, and RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTTFS008P03P8Z
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
Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS008P03P8Z

Loading...

Active

View__CAD

Pb

A

H

P

PQFN-8

1

260

REEL

3000

Yes

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-30

3.8

±20

-3

-83

50

N/A

6.5

82

134

5600

51

N/A

1940

1890

$0.6596