Power MOSFET, Single, P-Channel, -20V, -56A, 4mΩ, PQFN8 3x3

Overview

The latest POWERTRENCH P-Channel MOSFET technology with optimized On-resistance and less gate charge.

  • Load Switch
  • High-side Switch
  • Battery Protection
  • USB Port
  • Lower on-resistance
  • Smaller gate charge

Tools and Resources

Product services, tools and other useful resources related to NTTFS004P02P8
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
Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS004P02P8

Loading...

Active

View__CAD

Pb

A

H

P

PQFN-8

1

260

REEL

3000

No

P-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

-20

~NA~

8

-1

-56

40

5.7

4

87

~NA~

8800

24

24

1520

1340

$0.8652