Power MOSFET, 40V, 2.2mOhm, 142A, Single N-Channel

Favorite

Overview

Industrial Power MOSFET in a 3x3mm flat lead package designed for compact and efficient designs and including high thermal performance.

  • Reverser Battery protection
  • Power switches (Motor Drive)
  • Switching power supplies
  • DC-DC Power modules
  • AC-DC Power Supplies
  • Brushless DC Motors
  • Small Footprint (3x3 mm)
  • Low On-Resistance
  • Low Capacitance
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTTFS002N04CLTAG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-8

1

260

REEL

1500

Y

40

2.2

N-Channel

Single

20

2

142

3.2

~NA~

3.5

~NA~

49

2940

$0.5368

More Details

Show More

1-25 of 25

Products per page

Jump to :