MOSFET, Power, 30V POWERTRENCH® Power Clip

Active

Overview

MOSFET, Power, 30V POWERTRENCH® Power Clip Symmetric Dual N-Channel, 2.5Ω @ 10V, 80A, WQFN12 3.3x3.3mm

  • DC-DC Converters
  • System Voltage Rails
  • DC-DC Modules
  • Servers
  • Advance Package Technology in Small Footprint (3x3mm)
  • Low RDS(on)
  • Low Qg and Capacitance

Tools and Resources

Product services, tools and other useful resources related to NTTFD2D8N03P1E
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
Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFD2D8N03P1E

Loading...

Active

View__CAD

Pb

A

H

P

WQFN-12

1

260

REEL

3000

No

N-Channel

PowerTrench® T8

Power 33

Low-Medium Voltage

Logic

0

Dual

0

30

2.5

+16, -12

3

80

26

N/A

3

9.5

20.8

1500

2

N/A

483

29

$1.048