MOSFET - Power, Dual N- & P-Channel, u8FL

Active

Overview

MOSFET - Power, Dual N- & P-Channel, u8FL, 100V, 70mΩ, 9.5A, -100V, 186mΩ, -5A

  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • Motor Drive, Home Automation
  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • Motor Drive, Home Automation
  • Small Footprint (5 x 6 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • The Part is Not ESD Protected
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTTBC070NP10M5L
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
Channel Polarity

Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTBC070NP10M5L

Loading...

Active

View__CAD

Pb

A

H

P

WDFN-8

1

260

REEL

3000

Yes

Complementary

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Dual Series

0

±100

N:70, P:186

20

3

9.5

14

~NA~

N:102

3

N:5.6 / P:7.3

252

1.1

N:8/P:53

64

3

$0.4543