Schottky Rectifier, Low Forward Voltage, 30 A, 100 V

Favorite

Overview

The NTST30100SG is our new 30A 100V Very Low Forward Voltage Trench-based Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.

  • Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display
  • High Frequency and DC-DC Converters
  • Freewheeling and OR-ing diodes
  • Reverse Battery Protection
  • Instrumentation
  • Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • This is a PbFree Device


    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Epoxy Meets Flammability Rating UL 940 @ 0.125 in
  • Weight (Approximately): 1.9 grams
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Maximum for 10 sec
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

NTSB30100S-1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3

NA

0

TUBE

50

N

Single

100

0.95

1000

30

250

-

-

Price N/A

More Details

NTST30100SG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

Single

100

0.95

1000

30

250

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :