Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NTST20100CTG: Schottky Power Rectifier, Dual, 20 A, 100 V

Product Description
The NTST20100CTG is our new 20A 100V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.
Features
 
  • Fine Lithography Trenchbased Schottky Technology for Very Low
    Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • PbFree and HalideFree Packages are Available
Applications
  • Switching Power Supplies including Notebook / Netbook Adapters,
    ATX and Flat Panel Display
  • High Frequency and DCDC Converters
  • Freewheeling and ORing diodes
  • Reverse Battery Protection
  • Instrumentation
Selected Electrical Specifications

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       I2PAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       D2PAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       D2PAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       TO-220 FULLPAK-3 
 Pb-free   Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       TO-220-3 
Package Availability
Type
PB free
Standard
D2PAK-3 x  
TO-220-3 x  
TO-220 FULLPAK-3 x  
I2PAK-3 x