The NTST20U100CTG is our new 20A 100V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.
Features
Fine Lithography Trenchbased Schottky Technology for Very Low Forward Voltage and Low Leakage
Fast Switching with Exceptional Temperature Stability
Low Power Loss and Lower Operating Temperature
Higher Efficiency for Achieving Regulatory Compliance
Low Thermal Resistance
High Surge Capability
PbFree and HalideFree Packages are Available
Applications
Switching Power Supplies including Notebook / Netbook Adapters, ATX and Flat Panel Display