feedback
Rate this webpage

Need
Support?


NTST20100CTG: Schottky Power Rectifier, Dual, 20 A, 100 V

Overview
Specifications
Datasheet: Trench-based Dual Schottky Rectifier, Very Low Forward Voltage, 20A, 100V
Rev. 6 (86kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The NTST20100CTG is our new 20A 100V Very Low Forward Voltage Trench-based Dual Schottky Rectifier. This new technology allows lower forward voltage drop without the high reverse leakage tradeoff experienced with planar schottky rectifiers. This platform also provides very stable switching characteristics over a wide temperature range and is an ideal output rectifer for switching power supplies including Notebook and Netbook Adapters, ATX and Flat Panel Display.
Features
 
  • Fine Lithography Trenchbased Schottky Technology for Very Low
    Forward Voltage and Low Leakage
  • Fast Switching with Exceptional Temperature Stability
  • Low Power Loss and Lower Operating Temperature
  • Higher Efficiency for Achieving Regulatory Compliance
  • Low Thermal Resistance
  • High Surge Capability
  • PbFree and HalideFree Packages are Available
Applications
  • Switching Power Supplies including Notebook / Netbook Adapters,
    ATX and Flat Panel Display
  • High Frequency and DCDC Converters
  • Freewheeling and ORing diodes
  • Reverse Battery Protection
  • Instrumentation
Technical Documentation & Design Resources
Simulation Models (4) Package Drawings (4)
Data Sheets (1) Videos (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NTSB20100CT-1G Active
Pb-free
Schottky Power Rectifier, Dual, 20 A, 100 V I2PAK-3 418D NA Tube 50 $0.348
NTSB20100CTG Active
Pb-free
Halide free
Schottky Power Rectifier, Dual, 20 A, 100 V D2PAK-3 418B-04 1 Tube 50 $0.2839
NTSB20100CTT4G Active
Pb-free
Halide free
Schottky Power Rectifier, Dual, 20 A, 100 V D2PAK-3 418B-04 1 Tape and Reel 800 $0.2839
NTSJ20100CTG Active
Pb-free
Halide free
Schottky Power Rectifier, Dual, 20 A, 100 V TO-220 FULLPAK-3 221AH NA Tube 50 $0.3593
NTST20100CTG Active
Pb-free
Schottky Power Rectifier, Dual, 20 A, 100 V TO-220-3 221A-09 NA Tube 50 $0.3145
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 300
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 4,000
Market Leadtime (weeks) : 13 to 16
Avnet   (2015-07-09) : <100
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 1,550
Datasheet: Trench-based Dual Schottky Rectifier, Very Low Forward Voltage, 20A, 100V
Rev. 6 (86kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Configuration VRRM Min (V) VF Max (V) IRM Max (uA) IO(rec) Max (A) IFSM Max (A) trr Max (ns) Cj Max (pF) Package Type
 Pb-free   Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       I2PAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       D2PAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       D2PAK-3 
 Pb-free 
 Halide free 
 Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       TO-220 FULLPAK-3 
 Pb-free   Active     Schottky Power Rectifier, Dual, 20 A, 100 V   Common Cathode   100   0.79   800   20   150       TO-220-3 
Datasheet: Trench-based Dual Schottky Rectifier, Very Low Forward Voltage, 20A, 100V
Rev. 6 (86kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
221AH    418B-04    221A-09    418D   
Previously Viewed Products
Clear List

New Products
 

NSR02F30MX  200 mA, 30 V, x3DFN 0201 Schottky Barrier Diode

  • Low Forward Voltage Drop
  • High Switching Speed
  • Low Reverse Current