Single P-Channel Power MOSFET -20V, -1.37A, 120mΩ

Favorite

Overview

This is a 20 V P-Channel Power MOSFET.

  • High Side Load Switch
  • Charging Circuit
  • Single Cell Battery Applications
  • Cell Phones
  • Digital Cameras
  • PDAs
  • Leading -20 V Trench for Low RDS(on)
  • -2.5 V Rated for Low Voltage Gate Drive
  • SC-70 Surface Mount For Small Footprint (2x2 mm)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTS4101PT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

-20

-

P-Channel

Single

8

1.5

1.37

0.329

104

83

1.2

6.4

603

Price N/A

More Details

NTS4101PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

1.5

1.37

0.329

104

83

1.2

6.4

603

$0.0587

More Details

Show More

1-25 of 25

Products per page

Jump to :