Single P−Channel Power MOSFET -60V, -211mA, 5Ω

Overview

Power MOSFET
−60 V, −211 mA, Single P−Channel
SOT−23 Package

  • Small Signal Load Switch
  • Analog Switch
  • Small Signal Interface

  • Notebook PC, Power Supply, Netcom, Server, and other computing/Consumer/Industrial Products

  • Trench Technology
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR5105P

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR5105PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-60

5000

±20

3

0.2

0.347

-

6000

7.5

1

30.3

0.3

-

4.7

3.2

$0.0287

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.