Single N-Channel Power MOSFET 30V, 2.5A, 110mΩ

Favorite

Overview

This 30 V N-Channel Small Signal MOSFET is designed with ON Semiconductors leading Planar Technology for Low Gate Charge resulting in a fast switching device. This performance is particularly suited for DC to DC conversion or low side power switching applications. The small SOT-23 (3.0 x 3.0 mm) package makes this part ideal for Notebook Computer and other Portable Applications.

  • DC-DC Conversion
  • Load/Power Switch for Portables
  • Load/Power Switch for Computing
  • Leading Planar Technolgy for Low Gate Charge/Fast Switching
  • 4.5 V Rated for Low Voltage Gate Drive
  • SOT-23 Surface Mount for Small Footprint (3x3mm)
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTR4503NT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

235

REEL

3000

N

30

85

N-Channel

Single

20

3

0.14

0.73

-

105

1

3.6

135

Price N/A

More Details

NTR4503NT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

30

85

N-Channel

Single

20

3

0.14

0.73

-

105

1

3.6

135

$0.0945

More Details

NTR4503NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

N

30

85

N-Channel

Single

20

3

0.14

0.73

-

105

1

3.6

135

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :