Single P-Channel Power MOSFET -30V -1.95A 200mΩ

Overview

This is a 30 V P-Channel Power MOSFET.

  • DC to DC Conversion
  • Load/Power Switch for Portables and Computing
  • Battery Charging Circuits

  • Motherboard
  • Notebook
  • Camcorder
  • Digital Camera

  • Leading Planar technology for Low gate Charge/Fast Switching
  • Low RDS(on) for Low Conduction Losses
  • SOT-23 Surface Mount for Small Footprint (3x3mm)
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR4502P

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR4502PT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-30

155

20

3

1.95

1.25

-

240

0.81

6

200

1.7

-

80

50

Price N/A

More Details

NTR4502PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-30

155

20

3

1.95

1.25

-

240

0.81

6

200

1.7

-

80

50

$0.0717

More Details

NTR4502PT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-30

155

20

3

1.95

1.25

-

240

0.81

6

200

1.7

-

80

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.