Single N-Channel Power MOSFET 20V, 3.6A, 24mΩ

Favorite

Overview

Power MOSFET
20 V, 3.6 A, Single N−Channel
2.4 x 2.9 x 1.0 mm SOT−23 Package

  • Power Load Switch
  • Power Management
  • Smart Phones, Media Tablets, Game Consoles, HDD/SSD, Netcom/Base Station, other wireless/Computing/Consumer products
  • Ultra Low RDS(on) in SOT−23 Package
  • Advanced Trench Technology
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTR3C21NZT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

Y

20

-

N-Channel

Single

±8

1

6.5

1.58

33

24

12

17.6

1540

$0.1086

More Details

NTR3C21NZT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

10000

Y

20

-

N-Channel

Single

±8

1

6.5

1.58

33

24

12

17.6

1540

$0.1076

More Details

Show More

1-25 of 25

Products per page

Jump to :