Single P−Channel Power MOSFET, -20V, -2.7A, 77mΩ

Last Shipments

Overview

Power MOSFET, -20V P-Channel, 77mΩ SOT-23

  • Power Load Switch

  • Leading -20V Trench Technology
  • -1.8V Rated
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR3A085PZ

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR3A085PZT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23-3/5

Small Signal

Logic

0

NA

0

-20

-

8

1

2.7

0.81

105

77

2.18

6.9

586

1.6

4

81

72

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.