Single P−Channel Power MOSFET -20V, -3.6A, 47mΩ

Favorite

Overview

Power MOSFET
−20 V, −3.6 A, Single P−Channel
SOT−23 Package

  • Power Load Switch
  • Leading −20 V Trench for Low RDS(on)
  • −1.8 V Rated for Low Voltage Gate Drive
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTR3A052PZT1G

Loading...

Lifetime

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

-20

-

P-Channel

Single

8

1

3.6

0.86

63

47

17.6

11.9

1243

$0.1437

More Details

Show More

1-25 of 25

Products per page

Jump to :