Single P-Channel Small Signal MOSFET -8V, -3.7A, 52mΩ

Favorite

Overview

This is an 8.0 V P-Channel Power MOSFET.

  • High Side Load Switch
  • DC-DC Conversion
  • Cell Phone, Notebook, PDAs, ect.
  • Leading Trench Technology for Low RDS(on)
  • -1.8 V Rated for Low Voltage Gate Drive
  • SOT-23 Surface Mount for Small Footprint (3x3mm)
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTR2101PT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236)

1

260

REEL

3000

N

-8

-

P-Channel

Single

8

1

3.7

0.96

52

39

7.5

12

1173

$0.0868

More Details

Show More

1-25 of 25

Products per page

Jump to :