Single P-Channel Power MOSFET -20V, -1.3A, 220mΩ

Overview

These miniature surface mount MOSFETs low RDS(on) ensure minimal power loss and conserve energy, making these devices ideal for use in space sensitive power management circuitry. Typical applications of these P-Channel Small Signal MOSFETs are dc-dc converters and power management in portable and battery-powered products such as computers, printers, PCMCIA cards, cellular and cordless telephones.

  • DC-DC Converters
  • Power Management in Portable and Battery Powered Products

  • Computers
  • Printers
  • PCMCIA cards
  • Cellular and Cordless Telephones

  • Low RDS(on) Provides Higher Efficiency and Extends Battery Life
  • Miniature SOT-23 Surface Mount Package Saves Board Space

Tools and Resources

Product services, tools and other useful resources related to NTR1P02L

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR1P02LT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

235

REEL

3000

N

P-Channel

PowerTrench® T1

NA

Small Signal

Logic

0

NA

0

-20

-

12

-1.25

-1.3

0.4

350

220

17.6

3.1

225

-

8.5

130

55

Price N/A

More Details

NTR1P02LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-20

-

12

-1.25

-1.3

0.4

350

220

17.6

3.1

225

-

8.5

130

55

$0.0511

More Details

NTR1P02LT3G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

10000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-20

-

12

-1.25

-1.3

0.4

350

220

17.6

3.1

225

-

8.5

130

55

$0.0617

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.