Single P-Channel Power MOSFET -20V, -1A, 180mΩ

Overview

This is a 20 V P-Channel Power MOSFET.

  • DC-DC Converters

  • Computers
  • Printers
  • PCMCIA Cards
  • Cellular and Cordless Phones

  • Ultra Low On-Resistance Provides Higher Efficiency and Extends Battery Life
  • Power Mangement in Portable and Battery-Powered Products
  • Minature SOT-23 Surface Mount Package Saves Board Space
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTR1P02

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTR1P02T1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

N

P-Channel

PowerTrench® T1

SOT-23

Small Signal

Logic

0

NA

0

-20

180

20

-2.3

-1

0.4

-

280

11.9

1.8

165

-

8

110

35

$0.0801

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.