Power MOSFET 60V 169A 3 mOhm Single N-Channel TO-220 Logic Level

Obsolete

Overview

60 V, 3 mOhm, 220 A, N-Channel, Logic Level, D2PAK Power MOSFET

  • Motor Control
  • Load Switch
  • Battery Protection

  • Chassis Control Module

  • Low RDS(on)
  • AEC-Q101 qualified
  • High Current Capability
  • Pb free and halogen free

Tools and Resources

Product services, tools and other useful resources related to NTP5860NL

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTP5860NLG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

60

3

20

3

169

167

-

3.6

115

220

13216

54

71

1127

752

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.