Single N-Channel Power MOSFET 60V, 220A, 3.0mΩ

Favorite

Overview

N-Channel Power MOSFET
60 V, 220 A, 3.0 mΩ

  • Motor Control
  • Battery Protection
  • Load Switch
  • Chassis Module
  • Low RDS(on)
  • High current capability
  • 100% Avalanche Tested
  • RoHS Compliant
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
V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Channel Polarity

Configuration

VGS Max (V)

VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTP5860NG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

N

60

3

N-Channel

Single

20

4

220

0.9

-

-

-

180

10760

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :