Power MOSFET 40V 167A 4.5 mOhm Single N-Channel TO-220

Obsolete

Overview

This is a 40 V N-Channel Power MOSFET.

  • Electronic Brake Systems
  • Electronic Power Steering
  • Bridge Circuits
  • Motor Drive

  • Low RDS(on)
  • High Current Capability
  • Low Gate Charge
  • This is a Pb-Free Device

Tools and Resources

Product services, tools and other useful resources related to NTP5404N

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTP5404NRG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

N

N-Channel

PowerTrench® T1

NA

Low-Medium Voltage

Logic

0

Single

0

40

4.5

20

3.5

167

254

-

7

-

125

4300

55

140

1075

450

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.