Single P-Channel Small Signal MOSFET -20V, -200mA, 3.5Ω

Favorite

Overview

Small Signal MOSFET
−20 V, −200 mA, Single P−Channel,
1.0 x 0.6 mm SOT−1123 Package

  • High Side Switch
  • High Speed Interfacing
  • Optimized for Power Management in Ultra Portable Equipment
  • Single P-Channel MOSFET
  • Offers a Low RDS(on) Solution in the Ultra Small 1.0 x 0.6 mm Package
  • 1.5 V Gate Voltage Rating
  • Ultra Thin Profile (< 0.5 mm) Allows It to Fit Easily into Extremely
    Thin Environments such as Portable Electronics.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTNUS3171PZT5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-1123-3

1

260

REEL

8000

N

-20

3500

P-Channel

Single

8

1

0.2

0.2

4000

3500

-

-

13

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :