MOSFET, P-Channel -20V, 5 Ω, XDFN3

Favorite

Overview

P-Channel MOSFET, -20V, 5 Ω, XDFN3 0.42x0.62x0.4mm

  • Small Signal Load SwitchHigh Speed InterfaceLevel Shift
  • Smart Phones, Tablets, other wireless and portable end products
  • Low Profile Ultra Small Package, XDFN3 (0.42 x 0.62 x 0.4 mm)
  • Pb-Free, Halogen Free, and BFR Free
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTNS5K0P021ZTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

XDFN-3

1

260

REEL

8000

N

-20

-

P-Channel

Single

±8

-1

0.127

0.125

6000

5000

-

-

12.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :