NTNS3A91PZ: Small Signal MOSFET -20V -223mA 1.6 Ohm Single P Channel XLLGA3 with ESD Protection
Product Description
Small Signal MOSFET -20V -223mA 1.6 Ohm Single P Channel XLLGA3 with ESD Protection
|
Features |
|
Benefits |
| |
| |
| |
|
-
Ultra Small and Thin Package (0.62 x 0.62 x 0.4 mm)
|
|
-
Ideal for Board Space Saving
|
-
Low RDS(on) Solution in 0.62 x 0.62 mm Package
|
|
-
Minimize Conduction Losses and improve efficiency
|
-
1.5 V Gate Voltage Rating
|
|
-
Can be driven with low logic level voltage
|
-
These Devices are PbFree, Halogen Free/BFR Free
|
|
|
|
Applications |
|
End Products |
- Small Signal Load Switch
- Analog Switch
- High Speed Interfacing
- Optimized for Power Management in Ultra Portable Products
|
|
- Smart Phones, Media Tablets, and other portable devices
|
Case Outlines
713AB
Packages
|
 |
New Products |
 |
| |
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|