Single N-Channel Small Signal MOSFET 20V, 224mA, 1.4Ω

Favorite

Overview

Small Signal MOSFET
20 V, 224 mA, Single N−Channel,
0.62 x 0.62 x 0.4 mm XLLGA3 Package

  • Small Signal Load Switch
  • High Speed Interfacing
  • Analog Switch
  • Optimized for Power Management in Ultra Portable Products
  • Smart Phones, Media Tablets, and other portable devices
  • Ultra Small and Thin Package (0.62 x 0.62 x 0.4 mm)
  • Low RDS(on) Solution in 0.62 x 0.62 mm Package
  • 1.5 V Gate Voltage Rating
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTNS3193NZT5G

Loading...

Active

CAD Model

Pb

A

H

P

XLLGA-3

1

260

REEL

8000

Y

20

-

N-Channel

Single

8

1

0.23

0.125

1900

1400

0.7

0.7

15.8

$0.2373

More Details

Show More

1-25 of 25

Products per page

Jump to :