Small Signal MOSFET 20V 245mA 1.5 Ohm Single N Channel SOT883 with ESD Protection

Overview

Small Signal MOSFET 20V 245mA 1.5 Ohm Single N Channel SOT883 with ESD Protection

  • High Side Switch
  • High Speed Interfacing
  • Optimized for Power Management in Ultra Portable Solutions

  • Smart Phones, Media Tablets, DSCs, Portable Game Players, Others

  • Ultra Low Profile SOT883 (XDFN3) 1.0 x 0.6 x 0.4 mm Package
  • Low RDS(on) Solution in the Ultra Small 1.0 x 0.6 mm Package
  • 1.5 V Gate Drive
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTNS3164NZ

Buy/Parametrics Table
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

VGS Max (V)

Vgs(th) Max (V)

Id Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTNS3164NZT5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-883

1

260

REEL

8000

Y

N-Channel

PowerTrench® T1

DFN-3

Small Signal

Logic

0

NA

0

20

-

8

1

0.361

0.155

1000

700

-

0.8

24

0.1

-

5

3.3

$0.0864

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.