Complementary Small Signal MOSFET 20V

Favorite

Overview

Small Signal MOSFET
20 V, Complementary
0.65 mm x 0.90 mm x 0.4 mm XLLGA6 Package

  • Small Signal Load Switch
  • Analog Switch
  • High Speed Interface
  • Level Shift
  • Power and Communication Management
  • Wearable
  • Smart Phone
  • Media Tablet
  • Other Portable Wireless and Consumer Products
  • Advanced Trench Complementary MOSFET
  • Offers a Low RDS(ON) Solution in the Ultra Small 0.65mm × 0.90mm Package
  • RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTND31225CZTAG

Loading...

Active

CAD Model

Pb

A

H

P

XLLGA-6

1

260

REEL

8000

Y

±20

-

Complementary

Dual

±8

1

0.22

0.125

N: 2000.00 , P: 6000.00

N: 1500.00 , P: 5000

-

-

N:12.3, P: 12.8

$0.08

More Details

Show More

1-25 of 25

Products per page

Jump to :