MOSFET - Power, Single N-Channel, DFNW8, DUAL COOL®80 V, 1.56 mΩ, 287 A

Favorite

Overview

MOSFET - Power, Single N-Channel, DFNW8, DUAL COOL®80 V, 1.56 mΩ, 287 A

  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • BMS/Storage, Home Automation
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Power Tools, Battery Operated Vacuums
  • UAV/Drones, Material Handling
  • BMS/Storage, Home Automation
  • Synchronous Rectification for ATX / Server / Telecom PSU
  • Small Footprint (8x8 mm) for Compact Design
  • Low RDS(on) to Minimize Conduction Losses
  • Low QG and Capacitance to Minimize Driver Losses
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMTSC1D5N08MC

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

80

1.56

N-Channel

Single

±20

4

287

250

~NA~

~NA~

~NA~

101

7420

$3.2558

More Details

Show More

1-25 of 25

Products per page

Jump to :