Single N-Channel Power MOSFET 100V, 236A, 2.0mΩ

Favorite

Overview

Industrial Power MOSFET in a 8x8mm flat lead package designed for compact and efficient designs and including high thermal performance. Wettable Flank capable for Enhanced Optical Inspection.

  • Motor Switch
  • Synchronous rectification
  • Load Switch
  • AC-DC Power Supplies
  • DC-DC Power Supplies
  • Motor Control
  • Small Footprint (8x8 mm)
  • Low RDS(on)
  • Low QG and Capacitance
  • RoHS Compliant
  • Dual cool Capable - Source Pad exposed on the Top
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NTMTSC002N10MCTXG

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

100

2

N-Channel

Single

20

4

236

5.1

"-"

"-"

"-"

89

6305

$2.4362

More Details

Show More

1-25 of 25

Products per page

Jump to :